メッセージを残す
当社の光学部品の特注と大量製造に関する専門性をご紹介いたします:
SM Lens Tube Drop-In Mounts from Edmund Optics expand the mounting diameter capability of SM1 threaded lens tubes from 25.0/25.4mm diameter optics to 5mm, 6mm, 9mm, 10mm, 15mm, 18mm, and 19.05mm.
Choosing the Right Beam Expander with Dr. Mary Turner
HP+ Series Fixed Focal Length Lenses from Edmund Optics®
UAV Series Fixed Focal Length Lenses from Edmund Optics®
Ruggedized Machine Vision Lenses for Harsh Environments
TECHSPEC® Nd:YAG Laser Line Mirrors
TECHSPEC® C Series Fixed Focal Length Lenses from Edmund Optics
Large Diameter Gimbal Optical Mounts
SM Lens Tube Drop-In Mounts from Edmund Optics
Richardson Gratings™ Unboxing
E-Series Kinematic Optical Mirror Mounts
Spectrolight Flexible Wavelength Selector Auto Product Overview
Spectrolight Flexible Wavelength Selector Basic Product Overview
Getting Started with Spectrolight Flexible Wavelength Selectors
Spectrolight Mighty Light Accessories Overview
Spectrolight Mighty Light Product Overview
Glass Cutting with Cailabs Canunda Reflective Axicons
Optotune Beam Steering Mirrors Demonstration Video
Edmund Optics TPA Ultrafast Autocorrelator by APE (700-1100nm) #11-760
Acktar Performance in the Visible and NIR
Application of Acktar Hexa-Black Sheets
Application of Acktar Coated Foils
Comparison of Acktar to Flock Paper
Vega™ Laser Line Beam Expanders
Highly-Dispersive Ultrafast Mirrors for Dispersion Compensation
Acktar Stray Light Control Products
Ruggedized Imaging Lenses
Liquid Lens M12 Imaging Lenses
Liquid Lens Cx Series Fixed Focal Length Lenses
MercuryTL™ Liquid Lens Telecentric Lenses
Beam Combining for Increased Power
LC (Low Cost) Fixed YAG Beam Expanders
TECHSPEC® 90° Kinematic Adapter
Polarization Directed Flat Lenses Product Review
Important Concepts for Selecting Manual Translation Stages
Fresnel Lens Review
Aspherized Achromatic Lens Review
Compound Parabolic Concentrators Review
Optotune Focus-Tunable Lenses Review
Polarizers Review
Axicons Review
Aspheric Lenses Review
Achromatic Lenses Review
Introduction to Beamsplitters
Optical Filters Review
Optical Mirrors Review
Optical Prisms Review
Optical Windows Review