製品がカートに追加されました

Edmund Optics®

資料センター

 240名を超えるエンジニアによる、信頼できる技術資料の豊富なライブラリです。

フィルター
Search Results for: パルス圧縮用回折格子 (35)
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
高分散超短パルスミラー

Pulse Compression and Dispersion Compensation for Ultrafast Lasers
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
ストリーミング時代のシネマレンズと非球面レンズ

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.
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
The unique absorption properties of 2µm lasers allow them to create small and precise cuts for medical and materials processing applications

今すぐ見る 保存済みコンテンツに追加

次世代の球面レンズ

Traditional spherical lenses are evolving due to the increasing demands of applications. Learn about the future of spherical lenses at Edmund Optics.

今すぐ見る 保存済みコンテンツに追加

ステムミラー

Mounting flat mirrors by their edges in a kinematic mount imparts stress onto the mirror surface. This results in distortion and reduced quality of the reflected wavefront, which is especially noticeable when using high-quality mirrors. Stemmed mirrors, on the other hand, are mounted from a smaller diameter “stem” protruding from the back of the mirror, resulting in significantly reduced stress on the mirror surface, high stability, and cost reduction and can be used as a replacement for a more expensive and complex kinematic mount and a conventional mirror.

今すぐ見る 保存済みコンテンツに追加

非球面レンズの躍進

Time to Replace Spherical Elements with Aspheric Lenses

今すぐ見る 保存済みコンテンツに追加

CMOSセンサー技術 の進化

Sensor Manufacturing Designs & Methods

今すぐ見る 保存済みコンテンツに追加

2018年のトレンドTOP 4

Advances in microscopy, imaging, and extreme ultraviolet optics

今すぐ見る 保存済みコンテンツに追加

Hyperspectral and Multispectral Imaging

Hyperspectral imaging (HSI) and multispectral imaging (MSI) are two related technologies that make use of specialized vision systems to acquire extra image information from extended regions of the electromagnetic spectrum aside from the visible spectrum.
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
New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

今すぐ見る 保存済みコンテンツに追加

耐久化したイメージングレンズ

Not all ruggedized imaging lenses feature the same type of ruggedization. Learn about the advantages and disadvantages of each type at Edmund Optics.

今すぐ見る 保存済みコンテンツに追加

迅速な光学プロトタイピング

Quickly Respond to Collapsing Product Lifecycles

今すぐ見る 保存済みコンテンツに追加

単一材料による 非球面アクロマートレンズ

Single-Material Aspheric Achromats correct chromatic aberrations with a unique geometry, leading to numerous benefits over conventional achromatic lenses.

今すぐ見る 保存済みコンテンツに追加

広視野テレセントリックレンズ

Large field of view telecentric imaging lenses allow for reduction of measurement and inspection time. Learn more about large FOV lenses at Edmund Optics.
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
Specialized coatings can minimize thermal lensing in ultrafast laser systems, which are particularly susceptible to detrimental thermal effects.

今すぐ見る 保存済みコンテンツに追加

Trends in Machine Vision Camera Technology

Four major trending topics in machine vision technology include edge artificial intelligence (edge AI), AI paired with high-resolution sensors, event-based machine vision, and affordability of SWIR sensor technology.

今すぐ見る 保存済みコンテンツに追加
 
販売や技術サポート
 
もしくは 現地オフィス一覧をご覧ください
簡単便利な
クイック見積りツール
商品コードを入力して開始しましょう