製品がカートに追加されました

32mmステージ用下面プレート インチねじ U1/4

×
商品コード #53-922 5-7営業日
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
¥4,950
数量 1+
¥4,950
クイック見積り
見積依頼する
製品ダウンロード

仕様

物理的および機械的特性

構造:
Black Anodized Aluminum

ねじ径 & 固定

固定用ねじ径:
(1) ¼-20, (2) 4-40, (2) ¼-20 S.H.C.S Slots

法規制対応状況

RoHS 2011/65:
非適合
適合証明書:

商品説明

#53-922 has no slots, only 4 c'bored clearance holes for #¼ SHCS.
  • Designed for Our Linear Positing Stages and Slides
  • Centered ¼-20 Hole Enables Use with Posts and Post Holders

ボールベアリングステージ / スライド用アダプタープレートは、当社のリニアポジショニングステージや同スライドを様々なブレッドボードアプリケーションに使用するためにデザインされています。利便性の高いザグリスロット穴加工の採用により、十分なクリアランスを確保しながら位置調整が行えます。ブレッドボードに直付けできる設計ですが、どのプレートにも中央部に¼-20UNCのタップ穴が施されており、同ねじ規格のポストやポストホルダーを垂直に立てることができます。固定用のタップ穴 (E) は、寸法 (F) の間隔で施されており、対象スライド/ステージのベース部にあるザグリ穴の間隔にマッチします。ボールベアリングステージの幅に合う寸法 (A) のプレートをご使用ください (全てのスライドがこれに合うわけではありません)。

補足: #53-922のプレートにはスロットがありません。¼"のキャップスクリュー用のザグリ穴が4ヶ所施されているのみになります。

当社の移動ステージ ボールベアリングスライド と併せてご使用ください。

This precision-machined adapter plate enables secure and flexible integration of linear positioning stages, slides, and breadboard-mounted systems. The centered ¼-20 threaded hole supports vertical mounting using standard optical posts and post holders. Ideal for creating modular setups in lab environments, this adapter plate offers compatibility with a wide range of motion control components. The counterbored slots ensure adjustability while maintaining a stable, flush connection, making it a versatile solution for prototyping, alignment systems, or research instrumentation.

FAQ(s)

   What components is this adapter plate compatible with?

It’s designed to interface with Edmund Optics’ linear translation stages, ball bearing slides, standard breadboards, and optical posts.

   Can this adapter plate be used for vertical setups?

Yes, the centered ¼-20 mounting hole allows secure vertical mounting with standard posts and post holders.

   What makes this adapter plate adjustable?

The counterbored slots provide adequate clearance, allowing for fine adjustment of the mounting position during setup or alignment.

   Does this plate support direct mounting to optical tables or breadboards?

Yes, it’s fully compatible with common breadboard hole patterns for direct and stable mounting.

技術情報

 
  A B C D E F Stock No.
1.25" Adapter Plate Assembly 1.25" 2.75" 2.00" 1.00" 4-40 0.88" #53-922
1.75" Adapter Plate Assembly 1.75" 3.75" 3.00" 1.00" 6-32 1.12" #53-923
2.62" Adapter Plate Assembly 2.62" 4.75" 4.00" 2.00" ¼-20 2.00" #53-924
5.00" Adapter Plate Assembly 5.00" 6.75" 6.00" 4.00" ¼-20 4.00" #53-925

関連製品

一緒によく購入される商品

 
販売や技術サポート
 
もしくは 現地オフィス一覧をご覧ください
簡単便利な
クイック見積りツール
商品コードを入力して開始しましょう
This site is protected by VikingCloud's Trusted Commerce program