製品がカートに追加されました
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® ブランドの製品は、エドモンド・オプティクスによってデザイン、規格化、あるいは製造されます。もっと詳しく

正三角形プリズム

Equilateral Prisms

Equilateral Prisms

×
  • 色分散用に最適
  • サイズは5~50mmまでラインナップ
  • AR コート付きと未コートバージョンをラインナップ
  • 追加の分散プリズムもラインナップ

共通仕様

寸法公差 (mm):
±0.1
基板:
表面品質 (キズ-ブツ):
40-20
角度公差 (分):
±2
像方向:
Dispersion
ニュートン (本数) @ 632.8nm:
2.50
イレギュラリティ (本数) @ 632.8nm:
0.50

正三角形プリズムは、白色光 (平行光)を虹のスペクトルに分解する分散プリズムとして機能します。回折格子に比べて明るく、迷光の少ないスペクトルを形成します。二次スペクトルの発生もありません。エドモンド・オプティクスの正三角形プリズムには、N-SF11のフリントガラスを基板に使用しています。N-BK7に代表されるクラウンガラスに比べてアッベ数 (Abbe Number)が低く、より高い色分散性があります。なお同プリズムを複数個用いて光分散時の分解能を高める用途には、入出射面に反射防止膜の付いたプリズムの使用が効果的です。

Filter

反射防止コーティング

反射防止膜は、透過率を増やす、コントラストを高める、またゴースト像の発生を取り除くことによって、光学素子の効率を大幅に改善させます。

今すぐ見る

オプティカルコーティング入門

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

今すぐ見る

Introduction to Optical Prisms

Learn about the different types of optical prisms, their applications, and how to select the right prism for your specific system.

今すぐ見る

Optical Prisms Review

I’d like to adhere two prisms together, how can I effectively achieve this? Is there a specific adhesive that you recommend?

Dove Prism

Equilateral (Dispersing) Prism

Littrow Dispersion Prism

Penta Prism

Prism

Trihedral Prism (Corner Cube Retroreflector)

Prism Tunnel Diagrams

Optical Prism Application Examples

There are many types of optical prisms. Find examples, information, and applications for different types of optical prisms at Edmund Optics.

今すぐ見る

I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?

What is the main application difference between the many types of prisms that you sell?

How do I calculate my working distance after my image is reflected from a right angle prism?

Can wedge prisms be used for beam stearing?

Retroreflector

Right Angle Prism

Power

Total Internal Reflection (TIR)

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

今すぐ見る

Surface Accuracy

BBAR Coating

Parity

表面品質の規格を理解する

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

今すぐ見る

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

今すぐ見る

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

今すぐ見る

Surface Flatness

How do I clean my optics?

Refraction

EOのグローバル製造拠点

ラピッドプロトタイピング、1日24時間稼働の非球面レンズ製造セル、最新の測量法など、他社とは一線を画すエドモンド・オプティクスのグローバルな光学部品の製造拠点の機能についてご紹介

今すぐ見る

エドモンド・オプティクスの計測:製造の主要な要素としての測定

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

今すぐ見る

Surface Quality

 
販売や技術サポート
 
もしくは 現地オフィス一覧をご覧ください
簡単便利な
クイック見積りツール
商品コードを入力して開始しましょう