製品がカートに追加されました

Do you have mounts for square or rectangular optics?

Edmund Optics has both Rectangular Optic Mounts and Fixed Filter Mounts. The Rectangular Optic Mounts can hold filters, mirrors, beam splitters, and cylindrical lenses up to 60mm square. The Fixed Filter Mounts can hold filters, mirrors, and beam splitters at least 18mm in length. For applications requiring precise alignment we also offer square and rectangular kinematic mounts.

このコンテンツはお役に立ちましたか?
 
販売や技術サポート
1-800-363-1992
もしくは 現地オフィス一覧をご覧ください
簡単便利な
クイック見積りツール
商品コードを入力して開始しましょう
This site is protected by VikingCloud's Trusted Commerce program