When exposure time and frame rate are set, and you decrease the AOI (Area of Interest), our EO USB2.0 cameras try to maintain the same bandwidth that was originally preset. This results in frame rate increasing, or if it is already at its maximum, exposure time decreasing. However, you can easily reset any of these settings. Also, you can use the included software to fix two of the three settings if you do not want them to change.