独創的な3点接触デザインを採用したポストホルダーは、直径12.7mm のTECHSPEC® マウントポストをより正確に芯合わせして固定できます。ポスト挿入口にある3 点の接触ガイドは、各ポストホルダーの内径全長にわたって伸びているため、当社のポスト製品の装着をより正確なものにします。加えて、ポストの高さ位置を固定するためのサムスクリュー用のタップ穴が3ヶ所に施されているため、用途に合わせてサムスクリューの取りつける場所を変えることができます。ポストホルダー自体をブレッドボードやテーブル等の固定治具からいちいち取り外す必要がありません。ポスト挿入用の穴の深さは、ポストホルダーの全長から6.35mm分差し引いた大きさになります。ハウジング部にはレーザー彫刻を行い、そのねじ規格が表示してあるため、組み込みも素早く行えます。ポスト固定用のサムスクリュー付属。なおブレッドボードやテーブル等の固定治具に固定するためのセットスクリューは、別にご用意ください。
#68-233 English Post Kit | ||
Description | Qty | Stock No. |
Post Holder, 1" Length | 1 | #58-976 |
Post Holder, 1.5" Length | 1 | #58-977 |
Post Holder, 2" Length | 2 | #58-978 |
Post Holder, 3" Length | 2 | #58-979 |
Post Holder, 4" Length | 1 | #58-980 |
Post Holder, 6" Length | 1 | #58-981 |
#68-234 Metric Post Kit | ||
Description | Qty | Stock No. |
Post Holder, 25.4mm Length | 1 | #58-970 |
Post Holder, 38.1mm Length | 1 | #58-971 |
Post Holder, 50.8mm Length | 2 | #58-972 |
Post Holder, 76.2mm Length | 2 | #58-973 |
Post Holder, 101.6mm Length | 1 | #58-974 |
Post Holder, 152.4mm Length | 1 | #58-975 |