製品がカートに追加されました

Edmund Optics®

資料センター

 240名を超えるエンジニアによる、信頼できる技術資料の豊富なライブラリです。

フィルター
Search Results for: 解像力用テストターゲット (35)
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
CMOSセンサー技術 の進化

Sensor Manufacturing Designs & Methods

今すぐ見る 保存済みコンテンツに追加

迅速な光学プロトタイピング

Quickly Respond to Collapsing Product Lifecycles

今すぐ見る 保存済みコンテンツに追加

Trends in Machine Vision Camera Technology

Four major trending topics in machine vision technology include edge artificial intelligence (edge AI), AI paired with high-resolution sensors, event-based machine vision, and affordability of SWIR sensor technology.
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
Hyperspectral imaging (HSI) and multispectral imaging (MSI) are two related technologies that make use of specialized vision systems to acquire extra image information from extended regions of the electromagnetic spectrum aside from the visible spectrum.
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
New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

今すぐ見る 保存済みコンテンツに追加

レーザーアプリケーション向けの反射型オプティクス

Beam Conditioning Optics for UV, IR, and Broadband Lasers

今すぐ見る 保存済みコンテンツに追加

ストリーミング時代のシネマレンズと非球面レンズ

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.

今すぐ見る 保存済みコンテンツに追加

Reflective Laser Beam Shaping

Beam Shaping for High Power and Short Pulse Durations

今すぐ見る 保存済みコンテンツに追加

次世代の球面レンズ

Traditional spherical lenses are evolving due to the increasing demands of applications. Learn about the future of spherical lenses at Edmund Optics.

今すぐ見る 保存済みコンテンツに追加

2019年のトレンドTOP 4

Advances in Smart Materials, Imaging, and Ultrafast Laser Optics

今すぐ見る 保存済みコンテンツに追加

広視野テレセントリックレンズ

Large field of view telecentric imaging lenses allow for reduction of measurement and inspection time. Learn more about large FOV lenses at Edmund Optics.
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
ステムミラー

Mounting flat mirrors by their edges in a kinematic mount imparts stress onto the mirror surface. This results in distortion and reduced quality of the reflected wavefront, which is especially noticeable when using high-quality mirrors. Stemmed mirrors, on the other hand, are mounted from a smaller diameter “stem” protruding from the back of the mirror, resulting in significantly reduced stress on the mirror surface, high stability, and cost reduction and can be used as a replacement for a more expensive and complex kinematic mount and a conventional mirror.

今すぐ見る 保存済みコンテンツに追加

非球面レンズの躍進

Time to Replace Spherical Elements with Aspheric Lenses

今すぐ見る 保存済みコンテンツに追加

液体レンズ実装テレセントリックレンズ

Image Quality of a Telecentric with the Flexibility of a Liquid Lens

今すぐ見る 保存済みコンテンツに追加

火星探査機パーサヴィアランスに搭載されたイメージングシステム(カメラ・レンズ)

探査機パーサヴィアランスは現在、冷たく乾いた火星の表面を走行し、太古の微生物の生命の痕跡を探しています。パーサヴィアランスには23台のカメラが搭載されており、操縦とミッションの遂行を助けています。

今すぐ見る 保存済みコンテンツに追加

耐久化したイメージングレンズ

Not all ruggedized imaging lenses feature the same type of ruggedization. Learn about the advantages and disadvantages of each type at Edmund Optics.

今すぐ見る 保存済みコンテンツに追加

2µmレーザー

The unique absorption properties of 2µm lasers allow them to create small and precise cuts for medical and materials processing applications

今すぐ見る 保存済みコンテンツに追加

超短パルスレーザーシステムで熱レンズ効果を最小化する

Specialized coatings can minimize thermal lensing in ultrafast laser systems, which are particularly susceptible to detrimental thermal effects.