Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.
Single-Material Aspheric Achromats correct chromatic aberrations with a unique geometry, leading to numerous benefits over conventional achromatic lenses.
Spherical aberrations occur in any spherical optic and causes system performance to decrease. Learn how spherical aberration compensation plates can help at Edmund Optics.
Sliding focusing mechanisms for laser beam expanders cause less beam wander than rotating focusing mechanisms, but they use more complex mechanics and are typically more expensive.
Learn about specifications that should be considered when using cylinder lenses, including power axis wedge, plano axis wedge, and axial twist at Edmund Optics.
Learn how to navigate the many available options for shaping the irradiance profile and phase of laser beams to maximize your laser system's performance.
Mounting flat mirrors by their edges in a kinematic mount imparts stress onto the mirror surface. This results in distortion and reduced quality of the reflected wavefront, which is especially noticeable when using high-quality mirrors. Stemmed mirrors, on the other hand, are mounted from a smaller diameter “stem” protruding from the back of the mirror, resulting in significantly reduced stress on the mirror surface, high stability, and cost reduction and can be used as a replacement for a more expensive and complex kinematic mount and a conventional mirror.
Learn how Highly-Dispersive Mirrors compensate for dispersion and compress pulse duration in ultrafast laser systems, which is critical for maximizing performance.
How are ultra-thin filters different from standard optical filters? Discover the unique features and capabilties of ultra-thin filters at Edmund Optics.
Not sure which type of illumination you should use for your system? Learn more about the pros and cons of different illumination types at Edmund Optics.